Eaton 9PX Gen 2 120V Stepdown Transformer, Input: Hardwire, Outputs: (8) 5-20R, (2) L14-30R, 3U Rack/tower
| Product Name |
Eaton 9PX stepdown transformer
|
| Catalog Number |
9PXTFMR11G2
|
| Product Length/Depth |
27.4 in
|
| Product Height |
5.12 in
|
| Product Width |
17.32 in
|
| Product Weight |
191.58 lb
|
| Compliances |
CE Marked
|
| Certifications |
cULus Listed
NOM ENERGY STAR certified |
| Receptacle |
(8) 5-20R, (2) L14-30R
|
| Input connection |
Hardwired
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Form factor |
Rack/tower
|
| Rack size |
3U
|
| Color |
Black/silver
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Standard factory warranty |
|