知識搜尋
下載文件 () / 20

DU1001-0002

Eaton DU Duplex Low Pressure Filter, DU1001.130G.10.B.P.IS07.FS.A.P.-.S.AE.70.1,5.P, 130 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)

常用規格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU1001-0002
Product Length/Depth
587.27 mm
Product Height
721.01 mm
Product Width
291.77 mm
Product Weight
120.19 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

產品規格

Connection type
3" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
IS07 – refrigerator applications NH3
Code stamp
None
Filter fineness
130 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
464 psi (32 Bar)

匯出產品規格