下載文件 () / 20
我們讓至關重要的事情運作*

JBXFM0G03MSSDSR

Right angle plug with lanyard, IP40, size 0, 3 male contacts, cable clamp backshell; JBXFM0G03MSSDSR

常用規格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFM0G03MSSDSR
Product Length/Depth
31 mm
Product Height
28 mm
Product Width
9.3 mm
Product Weight
15.41 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland

匯出產品規格