下載文件 () / 20

NEXI-PLEXO-UU

Eaton Nexi Panel Opal 30m Up/Up, ISO High Unifor.

常用規格

Product Name
Eaton emergency lighting pictogram
Catalog Number
NEXI-PLEXO-UU
Product Length/Depth
292 mm
Product Height
181.5 mm
Product Width
111 mm
Product Weight
0.347 kg
Compliances
CE marking

產品規格

Viewing distance
30 m
Model
Acrylic plate
Meaning pictogram
Escape route
Material thickness
5 mm
Double-sided
True
Direction
Straight/upwards
Number of sides
Double sided
Product branding
Eaton
Compatibility
NexiLite
NexiTech

匯出產品規格