下載文件 () / 20

UTSX712E14PW

Jam nut receptacle, without backshell, with 14 male solder contacts, IP68/69K in unmated conditions, keying W; UTSX712E14PW

常用規格

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX712E14PW
Product Length/Depth
24.5 mm
Product Height
31.8 mm
Product Width
31.8 mm
Product Weight
15 g

產品規格

Environmental conditions
RoHS
Connector accessory option
No backshell possibility
Connector orientation
W
Connector type
Receptacle
Contact delivery
Delivered with the connector, mounted
Contact gender
Pin (Male)
Contact plating
Gold flash
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
E14
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
14
Number of cavity #20
14
Salt spray
500 hour

匯出產品規格