Download document () of 20

102705
Model code: BPZ-KB-11/250-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1 pole, 250A, 11 output terminals, ALU

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102705
EAN
4015081025657
Product Length/Depth
49 mm
Product Height
95.4 mm
Product Width
44.5 mm
Product Weight
0.455 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1
Model Code
BPZ-KB-11/250-ALU

Product specifications

Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • This power distribution block is suitable for ALU and CU conductors.
  • Please pay attention to the common handling guidelines when connecting the aluminium conductors.
  • Clean and brush the contact surfaces and lubricate them with an appropriate grease.
  • As precaution the connections should get retightened regularly.
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
19 Nm - 21 Nm / 168.1 lbf - 185.8 lbf (incoming). 2 Nm - 7 Nm / 17.7 lbf - 62 lbf (outgoing)
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
95 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
2.5 mm²
Conductor cross section (solid, solid-strand) - max
120 mm²
Conductor cross section (solid, solid-strand) - min
2.5 mm²
Amperage rating
250 A
Rated short-time withstand current (Icw)
21 kA
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Single-pole
Degree of protection
IP10
Mounting position
Universal
Clamp material
Brass
Nickel plated
Comparative tracking index (CTI)
600 V
Housing material
PA66
Housing color
Light gray (RAL 7035)
Material
Aluminum
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Flame classification (UL 94)
V-0
Heat deflection temperature
100 °C
Number of clamp positions per pole
12
Number of clamping units per pole
12
Rated peak withstand current
51 kA
Voltage rating at AC Cu (IEC) - max
1000 VAC
Rated operation current (Ie) Cu (IEC)
200 A
Terminal capacity (single/multi-wire)
2.5 mm² -35 mm² (outgoing)
2.5 mm² - 16 mm² (outgoing)
14 - 6 AWG (outgoing)
14 - 8 AWG (outgoing, fine wire (with sleeve))
2 - 4/0 AWG (incoming)
2.5 mm² - 10 mm² (outgoing, fine wire (with sleeve))
2 - 3/0 AWG (incoming, fine wire (with sleeve))
14 - 6 AWG (outgoing, fine wire (with sleeve))
14 - 8 AWG (outgoing)
14 - 2 AWG (outgoing)
14 - 4 AWG (outgoing, fine wire (with sleeve))
2.5 mm² - 16 mm² (outgoing, fine wire (with sleeve))
35 mm² - 95 mm² (incoming, fine wire (with sleeve))
35 mm² - 120 mm² (incoming)
2.5 mm² - 25 mm² (outgoing, fine wire (with sleeve))
2.5 mm² - 10 mm² (outgoing)

Export product specification