Eaton Moeller series NZM - Molded Case Circuit Breaker. Label, main switch Chinese
| Product Name | 
                                                Eaton Moeller series NZM operating element accessory
                                             | 
| Catalog Number | 
                                                105945
                                             | 
| EAN | 
                                                4015081056972
                                             | 
| Product Length/Depth | 
                                                64 mm
                                             | 
| Product Height | 
                                                5 mm
                                             | 
| Product Width | 
                                                27 mm
                                             | 
| Product Weight | 
                                                0.004 kg
                                             | 
| Compliances | 
                                                UL/CSA  IEC RoHS conform | 
| Model Code | 
                                                ZFS83-NZM
                                             | 
| Used with | 
                                                N1  NZM2 NZM3-NA NZM4 NZM4(-4), N(S)4(-4) PN1 N3 N1-4 N4 N4-4 NZM3(-4), PN3(-4), N(S)3(-4) NZM3-4 NZM4-NA PN2 N2 NS2 NZM1(-4), PN1(-4), N(S)1(-4) NZM2-4 N3-4 NZM1-4 NZM4-4 PN1-4 PN3 N2-4 NS3 NS4 NS1 NZM1-NA NZM2(-4), PN2(-4), N(S)2(-4) NZM2-NA NZM3 PN2-4 PN3-4 NZM1 | 
| Features | 
                                                Waterproof
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Color | 
                                                Silver
                                             | 
| Fitted with: | 
                                                Alert/Information text  Mounting material | 
| Frame | 
                                                NZM1/2/3/4
                                             | 
| Mounting Method | 
                                                Other
                                             | 
| Material quality | 
                                                Other
                                             | 
| Outer diameter | 
                                                0 mm
                                             | 
| Language of the imprint | 
                                                Other
                                             | 
| Meaning of the imprint | 
                                                Other
                                             | 
| Model | 
                                                Other
                                             | 
| Symbol | 
                                                Other
                                             | 
| Thickness of warning label | 
                                                5 mm
                                             | 
| Accessory shape | 
                                                Rectangular
                                             | 
| Material | 
                                                Plastic
                                             | 
| Type | 
                                                Accessory
External warning plate
                                             | 
| Inscription | 
                                                “Main switch – open in 0 position” - chinese
                                             |