Download document () of 20

114630
Model code: XLSPL2F4

Eaton xEnergy Light LV systems LV switchgear. Plinth, front plate for HxW 200 x 425mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114630
EAN
4015081140305
Product Length/Depth
440 mm
Product Height
210 mm
Product Width
60 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XLSPL2F4

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Steel
Model
Base front/back
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.