Download document () of 20

123537
Model code: IZMX16H4-V08F

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 4p, 800 A, Icu (<= 440V 50/60 Hz): 65 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 400 A - 800 A, Fixed, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123537
EAN
4015081211425
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
23.37 kg
Compliances
RoHS conform
Model Code
IZMX16H4-V08F

Product specifications

Rated uninterrupted current (Iu)
800 A
Mounting Method
Fixed
Number of poles
Four-pole
Type
Circuit breaker
Position of connection for main current circuit
Back side

Export product specification