Download document () of 20

12THQEJ100

Fuse-link, medium voltage, 100 A, AC 12 kV, 2.5", 64 x 537 mm, back-up, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12THQEJ100
EAN
5027590279970
Product Length/Depth
533 mm
Product Height
64.8 mm
Product Width
64.8 mm
Product Weight
2020 g
Compliances
DIN 43625
VDE 0670-4
Certifications
IEC60282-1

Product specifications

Amperage Rating
100 A
Fuse indicator
With Striker
Breaking capacity
63 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse diameter
64 mm
Interrupt rating
63 kAIC
Construction size
64 x 537 mm
Voltage rating
12 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use

Export product specification