Download document () of 20

143875
Model code: EP54AP

EP54AP. Protection slab, closed version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143875
EAN
4015081404094
Product Length/Depth
41.5 mm
Product Height
600 mm
Product Width
500 mm
Product Weight
1.256 kg
Certifications
CE
Model Code
EP54AP

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic

Export product specification