Download document () of 20

151220
Model code: XDSFP-MC

Eaton xEnergy Main LV systems LV switchgear, Mounting angle, for PE(N)

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151220
EAN
4015081480159
Product Length/Depth
40 mm
Product Height
20 mm
Product Width
40 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
XDSFP-MC

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.