Download document () of 20

170M3497

Fuse-link, high speed, 350 A, AC 1250 V, compact size 1, 45 x 59 x 81 mm, aR, IEC, UL, type K indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3497
EAN
5027590448338
UPC
051712256322
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
186 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
350 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1*
Rated voltage AC
1250 V
Center-to-center distance of connections
74 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
165000 at 1000 V, 220000 at 1250 V
Watt losses
65 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
27000
Color
None
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/75 Type K indicator for micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification