Download document () of 20

170M6693

Fuse-link, high speed, 550 A, AC 1250 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6693
EAN
5704057036153
UPC
051712265164
Product Length/Depth
73.5 mm
Product Height
155.9 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified

Product specifications

Amperage Rating
550 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Class
Class aR
Clearing (I2T)
325000 at 1000 V, 435000 at 1250 V
Watt losses
110 W
Pre arc (I2T)
55000
Interrupt rating
100 kAIC
Connection
Blade end x blade end
Packaging type
Standard
Voltage rating
700 V (UL), 690 V (IEC)
Type
Square body US style, -FU/115 without indicator
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator

Export product specification