Download document () of 20

170M8645

Fuse-link, high speed, 630 A, AC 1000 V, DIN 3, 90 x 75 x 150 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8645
EAN
5996516022696
UPC
051712237062
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1515 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
630 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Current type
AC
Class
Class aR
Watt losses
120 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
Protection of power rectifiers
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification