Download document () of 20

171308
Model code: SL4-FMS-100

Eaton Moeller® series SL4 Base module;quick-mounting;100 mm aluminum tube

General specifications

Product Name
Eaton Moeller® series SL4 Base module
Catalog Number
171308
EAN
4015081678495
Product Length/Depth
81 mm
Product Height
171 mm
Product Width
81 mm
Product Weight
0.172 kg
Certifications
CE
UL Category Control No.: NKCR
IEC/EN 60947-5-1
CSA-C22.2 No. 14-10
CSA-C22.2 No. 94-91
Certified by UL for use in Canada
UL 508
UL report applies to both US and Canada
CSA Class No.: NKCR7
UL File No.: E29184
IEC/EN 60529
UL
Model Code
SL4-FMS-100

Product specifications

Type
Base module
Product Category
SL signal towers
Fitted with:
Cover
Base adapter for slipping onto place (rapid mounting and wiring system)
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Mounting Method
Floor
Bracket
Horizontal
Rated impulse withstand voltage (Uimp)
4000 V AC
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Rated insulation voltage (Ui)
250 V
Tube length
100 mm
Color
Other
Mounting position
As required
Degree of protection
IP66
NEMA 4X
NEMA 13
NEMA 4
Overvoltage category
III
Connection type (auxiliary circuit)
Screw connection
Terminal capacity (AWG)
24 - 16
Number of modules
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)
Max. 5
Terminal capacity (solid/flexible with ferrule)
0.25 - 1.5 mm²
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Rated operational voltage
24 V AC/DC ± 10 %
230/240 V AC ± 10 %
110/120 V AC ± 10 %
Terminal capacity (flexible with ferrule and plastic collar)
0.25 - 0.75 mm²
Terminal capacity (solid/flexible)
0.2 - 1.5 mm²

Export product specification