Download document () of 20

183937
Model code: IZMX-CT-NGS-1

Eaton Moeller series IZMX/INX - ACB. Core-balance transformer

General specifications

Product Name
Eaton Moeller series IZMX/INX current transformer
Catalog Number
183937
EAN
4015081782666
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
2.75 kg
Compliances
RoHS conform
Model Code
IZMX-CT-NGS-1

Product specifications

Used with
+IZMX-DTU-GM
IZMX-DTU-A
+IZMX-DTU-AMZ
+IZMX-DTU-GZ
+IZMX-DTP-GM
+IZMX-DTU-A
IZMX-DTU-GM
+IZMX-DTU-G
IZMX-DTP-G
IZMX-DTU-GMZ
+IZMX-DTU-AZ
+IZMX-DTP-GZ
+IZMX-DTV-GZ
IZMX-DTU-AM
+IZMX-DTV-G
IZMX-DTU-G
IZMX-DTV-G
+IZMX-DTP-GMZ
+IZMX-DTU-AM
IZMX-DTP
Fitted with:
Copper rail
Secondary rated apparent power
0 VA
Secondary rated current
0 A
Opening width - max
0 mm
Accessory/spare part type
Core-balance transformer
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
4000 A
Number of inputs (primary)
1
Opening diameter
0 mm
Opening height - max
220 mm
Accuracy class (ratio)
Other
Secondary connection
Screw connection
Model
Wound primary current converter
Type
Accessory
Special features
The core-balance transformer can be used for the earth-fault protection or earth-fault alarm function a) for total current measurements in IZMX16 units or b) for directly measuring the ground fault current at the grounded neutral point.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.