Download document () of 20

192666
Model code: XPCS06

Eaton xEnergy Main LV systems LV switchgear. Cover cable entey H=150mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192666
EAN
4015081933952
Product Length/Depth
209 mm
Product Height
165 mm
Product Width
25 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
XPCS06

Product specifications

Surface protection
Other
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.