Download document () of 20

196179
Model code: XLST3A36

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 300 x 600mm, IP30, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196179
EAN
9008790953415
Product Length/Depth
18 mm
Product Height
482 mm
Product Width
207 mm
Product Weight
1.75 kg
Compliances
RoHS conform
Model Code
XLST3A36

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.