Download document () of 20

20NHG000BI-400

Fuse-link, LV, 20 A, AC 400 V, NH000, gL/gG, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
20NHG000BI-400
EAN
5027590468138
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
131 g
Compliances
CE
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
20 A
Fitted with:
Metal gripping lugs
Fuse size
NH3
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
400 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-3 Solid link
FEH- Fuse extraction handle
SD3-SK Shroud kit
SD3-PB 2-phase barriers and 2 ganging links
TD3-IP20 Triple pole protection kit
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
2.2 W
Connection
Blade end
Construction
NH000
Construction size
NH000
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD3-D Single pole NH Fuse base
Microswitch 170H0235
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD3-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Export product specification