Download document () of 20

24OMGNU3

VT fuse-link, medium voltage, 3 A, AC 24 kV, 21 x 359 mm, back-up, BS, style U tags

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
24OMGNU3
EAN
5027590469166
Product Length/Depth
359 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
271.3 g
Certifications
BS

Product specifications

Amperage Rating
3 A
Fuse size
21 x 359 mm
Installation technique
Oil
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
Other
Standard
British Standard
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical
Construction size
21 x 359 mm
Voltage rating
24 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
OMGN

Export product specification