Download document () of 20

275413
Model code: NBP-1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Blanking plate 45mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275413
EAN
4015082754136
Product Length/Depth
1046 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
0.14 kg
Compliances
RoHS conform
Model Code
NBP-1000

Product specifications

Used with
45-mm blanking strips
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
General
Color
Gray
Light gray (RAL 7035)
Surface protection
Lacquered
RAL-number
7035
Width in number of modular spacings
56
Material
Plastic
Housing material
Plastic
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting

Export product specification