Download document () of 20

294053
Model code: DILK33-10(220V50HZ,240V60HZ)

Eaton Moeller® series DILK Contactor for capacitors, with series resistors, 33.3 kVAr, 220 V 50 Hz, 240 V 60 Hz

General specifications

Product Name
Eaton Moeller® series DILK capacity contactor
Catalog Number
294053
EAN
4015082940539
Product Length/Depth
147 mm
Product Height
190 mm
Product Width
55 mm
Product Weight
1.02 kg
Certifications
UL
UL 60947-4-1
IEC/EN 60947-4-1
CSA
UL File No.: E29096
CSA Class No.: 3211-04
CE
IEC/EN 60947
CSA File No.: 012528
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLDX
Model Code
DILK33-10(220V50HZ,240V60HZ)

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Series resistors
Operating frequency
120 Operations/h
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Equipment heat dissipation, current-dependent Pvid
6.6 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2.2 W
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
3
Rated control supply voltage (Us) at AC, 50 Hz - max
220 V
Rated control supply voltage (Us) at AC, 50 Hz - min
220 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated operational current for specified heat dissipation (In)
40 A
Rated operational power at AC-6B, 220/230 V, 50 Hz
20 kW
Rated operational power at AC-6B, 380/400 V, 50 Hz
33.3 kW
Connection
Screw terminals
Rated operational power at AC-6B, 525 V, 50 Hz
40 kW
Rated operational power at AC-6B, 690 V, 50 Hz
55 kW
Static heat dissipation, non-current-dependent Pvs
4.1 W
Switching time (AC operated, make contacts, closing delay) - min
50 ms
Switching time (AC operated, make contacts, opening delay) - min
40 ms
Application
Contactors for power factor correction
Product category
DILK Contactors for capacitors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Number of auxiliary contacts (change-over contacts)
0
Operating voltage at AC, 50 Hz - min
230 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
230 V
Operating voltage at AC, 60 Hz - max
690 V
Rated blind power at 400 V, 60 Hz
33.3 kVA
Arcing time
10 ms
Electrical connection type of main circuit
Screw connection
Voltage type
AC
Degree of protection
IP00
Drop-out voltage
AC operated: 0.6 - 0.3 x UC, AC operated
Duty factor
100 %
Emitted interference
According to EN 60947-1
Interference immunity
According to EN 60947-1
Lifespan, electrical
150,000 Operations
Making capacity without damping (I-peak value)
180 x Ie
Pick-up voltage
0.8 - 1.15 V AC x Uc
Power consumption, pick-up, 50 Hz
45 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, pick-up, 60 Hz
45 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Power consumption, sealing, 50 Hz
4.1 W, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
1.5 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, sealing, 60 Hz
4.1 W, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
1.5 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Rated blind power
33.3 kvar
Rated operational current (Ie)
45 A at 230 V (three-phase capacitors, enclosed)
50 A at 400 V (three-phase capacitors, open)
50 A at 230 V (three-phase capacitors, open)
50 A at 525 V (three-phase capacitors, open)
45 A at 525 V (three-phase capacitors, enclosed)
45 A at 400 V (three-phase capacitors, enclosed)
50 A at 690 V (three-phase capacitors, open)
45 A at 690 V (three-phase capacitors, enclosed)
Special purpose rating of capacitor switching
20 kVar, 240 V 60 Hz 3phase, (UL/CSA)
48 A, 240 V 60 Hz 3phase, (UL/CSA)
50 kVar, 600 V 60 Hz 3phase, (UL/CSA)
48 A, 480 V 60 Hz 3phase, (UL/CSA)
40 kVar, 480 V 60 Hz 3phase, (UL/CSA)
48 A, 600 V 60 Hz 3phase, (UL/CSA)
Terminal capacity (stranded)
1 x (16 - 50) mm², Main cables
Switching capacity (auxiliary contacts, general use)
10 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)
Terminal capacity (copper band)
1 x (6 x 9 x 0.8) mm (Number of segments x width x thickness), Main cables
Terminal capacity (flexible with ferrule)
1 x (2.5 - 35) mm², Main cables
Terminal capacity (solid)
1 x (2.5 - 16) mm², Main cables
Terminal capacity (solid/stranded AWG)
12 - 2, Main Cables

Export product specification