Download document () of 20

3.6WFFHO160

Eaton Bussmann series medium voltage motor fuse, 160 A, 3.6 kV, 76 x 356 mm, Non Indicating

General specifications

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WFFHO160
EAN
5027590474863
UPC
051712834766
Product Length/Depth
254 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
2828.667 g
Compliances
BS 2692-1

Product specifications

Used with
A3354730 Nickel-plated copper fuse clip
Amperage Rating
160 A
Fuse indicator
Non Indicating
Fuse size
76 x 254 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Watt losses
54 W
Resistance
1.53 ohms
Fuse diameter
76 mm
Interrupt rating
50 kAIC
Construction size
76 x 356 mm
Packaging type
Standard
Voltage rating
3.6 kV
Type
fuse
Application
Motor protection
Fuse type
WFFH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.