Download document () of 20

4930010FUL-0048XC

Eaton, Alarms & signalling devices, Fulleon, CXM Call Point, Glass + plastic resettable element, Single Pole Changeover contacts, Red housing, Back box.

General specifications

Product Name
Eaton Conventional call point
Catalog Number
4930010FUL-0048XC
EAN
8054934906022
Product Length/Depth
53 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.19 kg
Certifications
CE

Product specifications

Type of messaging
Fire brigade alarm (red)
Color
Red
Number Of Poles
1
Material
Plastic
Degree of protection (IP)
IP24
Addressing mode
Hard addressing
Alarm current - max
3000 mA
Alarm current - min
0 mA
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Resettable
Yes
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Fitted with:
Glass Disc
EN Certification Standards
EN54 Pt11 (Manual Call Point)
Construction material
ABS/FR
Cable entry
Rear
Mounting position
Wall (weatherproof)
Wall surface (internal)
System wiring
0.28 mm - 2.5 mm

Export product specification