Download document () of 20

5SRC750

Eaton Bussmann series high speed traction fuse, 5 A, 750 V, Hertz- Hertz (Min-Max Frequency)

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
5SRC750
EAN
5027590484343
UPC
051712835824
Product Length/Depth
20.5 mm
Product Height
20.5 mm
Product Width
127 mm
Product Weight
100.8 g
Compliances
CE
Certifications
Not Applicable

Product specifications

Amperage Rating
5 A
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated voltage DC
750 V
Quantity
10

Export product specification