Download document () of 20

66033
Model code: Interface cable for IBM iSeries/AS 400

Interface cable for connection with IBM iSeries/AS 400

General specifications

Product Name
Eaton UPS interface cable
Catalog Number
66033
EAN
3553340660337
UPC
743172025258
Product Length/Depth
190 mm
Product Height
40 mm
Product Width
135 mm
Product Weight
0.2 kg
Compliances
Contact Manufacturer
Model Code
Interface cable for IBM iSeries/AS 400

Product specifications

Accessory/spare part type
Cable set

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.