Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton B-Line series horizontal bend, 6" H x 45.0625" W x 36" L, Aluminum, 24" radius, 90° angle
| Product Name | 
                                                Eaton B-Line series horizontal bend
                                             | 
| Catalog Number | 
                                                6A-36-90HB24
                                             | 
| UPC | 
                                                781011211530
                                             | 
| Product Length/Depth | 
                                                45.0625 in
                                             | 
| Product Height | 
                                                6 in
                                             | 
| Product Width | 
                                                36 in
                                             | 
| Product Weight | 
                                                27.8 lb
                                             | 
| Certifications | 
                                                CSA  UL Classified CE | 
| Material | 
                                                Aluminum
                                             | 
| Type | 
                                                Series 2-5 horizontal bend
                                             | 
| Angle | 
                                                90°
                                             | 
| Radius | 
                                                24 in
                                             |