Photo is representative
Download
Eaton B-Line series rod coupling, 0.3750" H x 0.75" D, Steel, 730 Lb load cap, 3/8"-16 thread/rod size, Steel rod copling
Product Name |
Eaton B-Line series rod coupling
|
Catalog Number |
B655-3/8YZN
|
UPC |
782051179101
|
Product Height |
0.375 in
|
Product Weight |
0.04 lb
|
Certifications |
Not Applicable
|
Load capacity |
730 lb
|
Type |
Steel rod copling
|
Material |
Steel
|
Thread/rod size |
3/8"-16
|