Photo is representative
Download
Eaton HotSwap MBP cable, 10A FR/DIN power cords
Product Name |
Eaton HotSwap MBP cable
|
Catalog Number |
CBLMBP10EU
|
EAN |
3553340684296
|
Product Length/Depth |
160 mm
|
Product Height |
70 mm
|
Product Width |
260 mm
|
Product Weight |
0.8 kg
|
Compliances |
Contact Manufacturer
|
Model Code |
10A FR/DIN power cords for HotSwap MBP
|
Type |
Cable set
|
Type of accessory/spare part |
Cable set
|