Download document () of 20

CGB7917

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 1.875-2.188", Non-armoured and tray cable, Non-armoured, Steel, General purpose, 2-1/2" NPT

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB7917
UPC
782274773407
Product Length/Depth
4.06 in
Product Height
3.88 in
Product Width
3.88 in
Product Weight
3.9 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Cable type
Tray cable
Non-armoured
NEMA Rating
3R
4
Material
Steel
Cable range (min/max)
1.875-2.188"
Gland type
Non-armoured
Protection type
General purpose
Thread Size
2-1/2"
Thread type
NPT

Export product specification