Download document () of 20

ECD38 N4D

Eaton Crouse-Hinds series ECD Type 4X drain, Stainless steel, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series ECD Type 4X drain
Catalog Number
ECD38 N4D
UPC
662276055780
Product Length/Depth
1.01 in
Product Height
2.52 in
Product Width
0.88 in
Product Weight
0.33 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4X
Material
Stainless steel
Trade size
3/8"

Export product specification