Photo is representative
Download
Eaton Crouse-Hinds series Condulet FD device box, Deep, Copper-free aluminum, Single-gang, D shape, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet FD device box
|
Catalog Number |
FDD2 SA
|
UPC |
782274399805
|
Product Length/Depth |
5.16 in
|
Product Height |
2.75 in
|
Product Width |
2.69 in
|
Product Weight |
1.18 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Copper-free aluminum
|
Depth |
Deep
|
Trade size |
3/4"
|
Shape |
D
|
Number of gangs |
1
|