Download document () of 20

FPS240

Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent,One non-metallic cable gland,one end plugged,60 Hz,4 ft,Matte polycarb lens,T12 bi-pin,Fiberglass-reinforced polyester,2-lamp,Through feed,120 Vac,40W/34W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture
Catalog Number
FPS240
UPC
662276396005
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
17 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Wattage
40W/34W
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry type
One non-metallic cable gland and one end plugged
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T12 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Style
Through feed
Frequency rating
60 Hz
Voltage rating
120 Vac

Export product specification