Download document () of 20

GH1250

Eaton Bussmann series low voltage british standard fuse, 1250A, AC 550 V, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
GH1250
EAN
5027590022170
UPC
051712844291
Product Length/Depth
21.2 mm
Product Height
11 mm
Product Width
11.6 mm
Product Weight
2566 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
1250 A
Fitted with:
Centre bolted tags
Current type
AC
Mounting dimension
M12
Center-to-center distance of connections
149 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
550 V
Class
Class gG/gL
Fuse type
GH
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
85 W
Connection
149 mm fixing centre
Construction
BS88
Construction size
Other
Voltage type
AC
Voltage rating
550 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification