Download document () of 20

GHG9601955R0128

Eaton Crouse-Hinds series Ex-i cable gland, 29-35 mm cable sealing range, Blue, Polyamide, -40/-55°C up to +70°C, M63 x 1.5 Metric, Long thread

General specifications

Product Name
Eaton Crouse-Hinds series Ex-i cable gland
Catalog Number
GHG9601955R0128
EAN
4250217404030
Product Length/Depth
63 mm
Product Height
68 mm
Product Width
68 mm
Product Weight
0.116 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP68
IP66
Special features
-40/-55°C up to +70°C
Type
Long thread
Material
Polyamide
Cable sealing range
29-35 mm
Color
Blue
Thread Size
M63 x 1.5
Thread type
Metric

Export product specification