Download document () of 20

GSA600

Fuse-link, high speed, 600 A, AC 240 V, DC 200 V, BS88, 35 x 78 x 85 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSA600
EAN
5027590502511
UPC
051712485333
Product Length/Depth
85 mm
Product Height
77.6 mm
Product Width
34.6 mm
Product Weight
0.453592 g
Certifications
BS88

Product specifications

Amperage Rating
600 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 kA
Rated voltage AC
240 V
Rated voltage DC
200 V
Center-to-center distance of connections
60.3 mm
Mounting dimension
M10
Current type
AC/DC
Class
Class aR
Fuse shape
Offset dual barrel bolted tags
Color
None
Construction size
Other
Voltage rating
240 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSA
Fuse system (according to IEC 60269)
Other

Export product specification