Download document () of 20

H48M28T4516-US

Eaton General purpose K-4 ventilated transformer, DOE 2016, 60 Hz, 220°C, 45 kVA, Made in America, Three-phase, 480 Delta V, 208Y/120 Vac, NEMA ST-20, 2 at +2.5%, 4 at -2.5%, 150°C rise, Aluminum windings

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
H48M28T4516-US
UPC
786680328312
Product Length/Depth
20 in
Product Height
38.5 in
Product Width
28.5 in
Product Weight
425 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Product specifications

Special features
Made in America
Type
Energy-efficient ventilated transformer
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
45 kVA
Mounting
Floor or wall, upright only
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Voltage rating
480 Vac-208Y/120 Vac
Design
K-factor 4
Enclosure
NEMA 3R
Frame
Case B+
Insulation
220 °C
Tap size
2 at +2.5%, 4 at -2.5%
Volt ampere rating
45 kVA
Weathershield
Not required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.