Photo is representative
Download
Eaton HCM1A0805V2 inductor, 33 uH, 4 A, 2 PADS, SMT
Product Name |
Eaton HCM1A0805V2 inductor
|
Catalog Number |
HCM1A0805V2-330-R
|
UPC |
051712003353
|
Product Length/Depth |
8.1 mm
|
Product Height |
5.4 mm
|
Product Width |
8 mm
|
Product Weight |
1.86 g
|
Compliances |
RoHS Compliant
|
Type |
Inductor
|
Mounting |
SMT
|
IRMS |
2.7 A
|
ISAT |
4.0 A
|
Package Quantity |
500
|
Material |
Alloy powder
|
Automotive grade |
Yes
|
Frequency rating |
Up to 1 MHz
|
Contact configuration |
Two-pin
|
Temperature rating |
-55 to 155 °C
|
Resistance |
125 mΩ
|
Size |
8.4x8.0x5.4 mm
|
Terminals |
2 Pins
|
Series |
HCM1A0805V2
|