PCB rear mount receptacle with pins, IP40, size 1, 7 male contacts; JBXEZ1G07MPNDSR
| Product Name | 
                                                Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
                                             | 
| Catalog Number | 
                                                JBXEZ1G07MPNDSR
                                             | 
| Product Length/Depth | 
                                                25 mm
                                             | 
| Product Height | 
                                                12 mm
                                             | 
| Product Width | 
                                                12 mm
                                             | 
| Product Weight | 
                                                12.62 g
                                             | 
| Compliances | 
                                                UL 1977
                                             |