Download document () of 20

JBXSR1G04FSSDSR

Front mount cable receptacle, IP40, size 1, 4 female contacts, cable clamp backshell; JBXSR1G04FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR1G04FSSDSR
Product Length/Depth
42 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.7 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification