Download document () of 20

LT50DC

Eaton Crouse-Hinds series liquidtight connector, FMC, Straight, Non-insulated, Zinc die cast, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series liquidtight connector
Catalog Number
LT50DC
UPC
662277000420
Product Length/Depth
1.54 in
Product Height
1.08 in
Product Width
1.08 in
Product Weight
0.14 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Zinc die cast
Conduit type
FMC
Connector type
Straight
Insulator
Non-insulated
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.