Photo is representative
Download
IND,MCL2V0603,6.2nH,250mA, 0.48Ω,SMT, 6R2-R
Product Name |
Eaton MCL chip inductor
|
Catalog Number |
MCL2V0603-6R2-R
|
UPC |
051712811156
|
Product Length/Depth |
0.63 mm
|
Product Height |
0.33 mm
|
Product Width |
0.33 mm
|
Product Weight |
0.00022 g
|
Compliances |
RoHS Compliant
|
Type |
Chip inductor
|
Mounting |
SMT
|
IRMS |
0.25 A
|
Package Quantity |
15000
|
Contact configuration |
Two-pin
|
Temperature rating |
125 °C max
|
Resistance |
480 mΩ
|