RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack
Product Name |
Eaton Tripp Lite series connector
|
Catalog Number |
N030-100-FL
|
UPC |
037332173195
|
Product Length/Depth |
0.5 in
|
Product Height |
9 in
|
Product Width |
7 in
|
Product Weight |
0.38 lb
|
Compliances |
RoHS
|
Type |
RJ45 Plug
|
Package Contents |
100pc RJ45 Plug for Flat Cable
|
System Requirements |
Cat5/5e
|
Product Highlights |
Can be used for Solid or Stranded Conductor Wire
50 Micron Gold Contacts RJ45 Plug for Solid / Stranded Conductor Flat cable |
SideA Connector1 |
RJ45 (MALE)
|
SideB Connector1 |
RJ45 (MALE)
|
SideB Connector3 |
RJ45 (MALE)
|
Technology |
Cat5/5e
|