Download document () of 20

N042AB-001-IVM

Safe-IT 1-Port Single-Gang Keystone Wall Plate, Antibacterial, Ivory Matte, TAA

General specifications

Product Name
Eaton Tripp Lite series Safe-IT keystone faceplate
Catalog Number
N042AB-001-IVM
UPC
037332269096
Product Length/Depth
0.44 in
Product Height
4.84 in
Product Width
3.11 in
Product Weight
0.06 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Certifications
cUL Listed
UL Listed
CSA certified

Product specifications

Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
Accessory/spare part type
Wall Plate
Color
Ivory
Product Features
TAA Compliant
Antibacterial
Product Highlights
Ideal for home theater, VoIP or Ethernet in-wall wiring installations
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
High-impact plastic construction designed to blend in with your home/office decor
Compatible with all keystone jack types, including HDMI, Cat5/6, USB and DisplayPort
Made with antibacterial material proven effective in inhibiting E. coli and staph
SideA Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
DisplayPort
Cat6
HDMI
HDBaseT
Cat5/5e
USB 2.0 (High Speed)
Cat6a
Material
ABS (ABS-764)
Finish
Matte
Number of Ports
1

Export product specification