Download document () of 20

N484-1M24-LC12

100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N484-1M24-LC12
UPC
037332187178
Product Length/Depth
4.7 in
Product Height
1.2 in
Product Width
3.5 in
Product Weight
0.53 lb
Compliances
RoHS
REACH

Product specifications

Color
Black
Package Contents
N484-1M24-LC12 100/120Gb to 10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO to (x12) LC Duplex
Quick Start Guide
System Requirements
Guaranteed compatibility when used with recommended cabling
24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
Cassette designed specifically for use with N820-, N821-, and N846-Series cables
Product Highlights
High Density Fiber Cassette for use with N484-00U and N484-01U chassis'
Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
Guaranteed compatibility when used with recommended cabling
Cassette designed specifically for use with cables, such as the N820-, N821-, and N846-Series cables
100/120Gb to 10Gb Breakout Cassette, with (x12) LC connections to a 24-Fiber MTP/MPO connection ( Male w/Pins )
Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
SideA Connector1
24F MTP/MPO (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
Number Of Ports
12

Export product specification