Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Socket, 13A, 1G, unswitched
Product Name |
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
|
Catalog Number |
P111
|
EAN |
5010826125370
|
Product Length/Depth |
40 mm
|
Product Height |
86 mm
|
Product Width |
86 mm
|
Product Weight |
0.088 kg
|
Compliances |
RoHS conform
|
Certifications |
BS 1363-2
|
Model Code |
P111
|
Features |
Antibacterial treatment
Insulated mounting Halogen free Protective contact |
Fitted with: |
Child-protection
|
Surface finishing |
Matt
|
Special features |
Terminal Screw Zinc Coated Steel with clear Passivation
|
Type |
Premera white moulded
Socket
|
Amperage Rating |
13 A
|
Voltage rating |
250 V AC
|
Head style |
Combination head
|
Surface protection |
Untreated
|
Material quality |
Thermoplastic
|
Mounting method |
Flush mounted (plaster)
|
Color |
White
|
Fastening type |
Mounting with screw
|
Connection type |
Screwed terminal
|
Number of gangs |
1
|
Number of socket outlets (switchable) |
0
|
Number of units |
1
|
RAL-number (Akin) |
9016
|
Recommended back box depth - min |
25 mm
|
Fixing centers |
60.3 mm
|
Base color |
Gray
|
Base material |
Thermoplastic
|
Special power supply |
No special power supply
|
Terminal material |
Brass
|
Built-in installation box depth - min |
25 mm
|
Fault current rating |
1000 mA
|
Frequency rating - max |
50 Hz
|
Frequency rating - min |
50 Hz
|
Nominal current |
13 A
|
Nominal voltage - max |
250 V
|
Number of active pins (flat) |
0
|
Number of active pins (round) |
0
|
Number of modules (module system) |
0
|
Number of phases |
1
|
Degree of protection (IP) |
IP20
|
Front plate color/finishing |
White
|
Front plate depth |
9 mm
|
Imprint/indication |
Other
|
Front plate material |
Urea
|
Front plate/module dimensions |
86 mm x 86 mm
|
Material |
Plastic
|
Terminal capacity (LN and E) |
L, N & E in base = 4 mm² (2x) or 6 mm² (1x)
|
Model |
British Standard
|