Download document () of 20

PV-125A-01XL-B-15

Eaton Bussmann series Fuse-link, high speed, 125 A, DC 1500 V, 01XL, gPV, UL, IEC, bolted connection

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-125A-01XL-B-15
EAN
5996516000953
UPC
051712374033
Product Length/Depth
45 mm
Product Height
187.2 mm
Product Width
60 mm
Product Weight
395.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Used with
Solar panel applications
Amperage Rating
125 A
Accessories
170H0069 Microswitch
Breaking capacity
30 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Centre fuse status indicator
Rated switching capacity
30 kA
Fuse size
01XL
Current type
DC
Center-to-center distance of connections
157 mm
Mounting dimension
M10
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
48 W
Fuse shape
Square body
Pre arc (I2T)
2200
Total I2T
10500 at 1500 V
Color
White
Interrupt rating
30 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
01XL
Material
Ceramic body
Voltage rating
1500 Vdc
Type
Bolted
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-01XL-B-15
Fitted with:
Side indicator
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
30 kA

Export product specification