Download document () of 20

PV-315A-3L-U-15

Eaton Bussmann series Fuse-link, high speed, 315 A, DC 1500 V, 3L, 75 x 91 x 205 mm, gPV, IEC, UL, no indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-315A-3L-U-15
EAN
5996516002629
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
1921 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Amperage Rating
315 A
Accessories
Recomended fuse holders- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L) ,
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Top fuse status indicator
Rated switching capacity
100 kA
Fuse size
3L
Current type
DC
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
52 W
Fuse shape
Square body
Pre arc (I2T)
150000
Total I2T
533000 at 1500 V
Color
White
Interrupt rating
100 kAIC
Connection
Blade end x blade end
Construction size
3L
Material
Ceramic body
Voltage rating
1500 Vdc
Type
Bladed
Application
Photovoltiac systems, inverters ,Photovoltaic array combiners and disconnects
Fuse type
PV-3L-U-15
Fitted with:
Blade without bolt holes
Suitable for
SD3L-S-PV XL Fuse base
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
100 kA

Export product specification