Eaton Crouse-Hinds series Square Surface Cover, 4-11/16", Raised surface, Steel, For one ground fault interrupter, 9.0 cubic inch capacity
Product Name |
Eaton Crouse-Hinds series square surface cover
|
Catalog Number |
TP738
|
UPC |
786189107388
|
Product Length/Depth |
4.69 in
|
Product Height |
0.06 in
|
Product Width |
4.69 in
|
Product Weight |
0.45 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Type |
For one ground fault interrupter
|
Configuration |
Raised surface
|
Material |
Steel
|
Box size |
4-11/16"
|
Capacity |
9 cubic in
|